SLUSFO4 August 2024 BQ25758A
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The switching frequency is set by a resistor connected from the FSW_SYNC pin to PGND. The RFSW resistor required to set the desired frequency is calculated using Equation 3 or Table 7-2. A 0.1% standard resistor of 56.9 kΩ is selected to set fSW = 450 kHz.