SLUSFO4 August   2024 BQ25758A

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Device Comparison
  6. Pin Configuration and Functions
  7. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Timing Requirements
    7. 6.7 Typical Characteristics
  8. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Device Power-On-Reset
      2. 7.3.2 Device Power-Up From Battery Without Input Source
      3. 7.3.3 Device Power Up from Input Source
        1. 7.3.3.1 VAC Operating Window Programming (ACUV and ACOV)
        2. 7.3.3.2 MODE Pin Configuration
        3. 7.3.3.3 REGN Regulator (REGN LDO)
        4. 7.3.3.4 Switching Frequency and Synchronization (FSW_SYNC)
        5. 7.3.3.5 Device HIZ Mode
      4. 7.3.4 Power Management
        1. 7.3.4.1 Output Voltage Programming (VOUT_REG)
        2. 7.3.4.2 Output Current Programming (IOUT pin and IOUT_REG)
        3. 7.3.4.3 Dynamic Power Management: Input Voltage and Input Current Regulation
          1. 7.3.4.3.1 Input Current Regulation
            1. 7.3.4.3.1.1 IIN Pin
            2. 7.3.4.3.1.2 Multi-Level Current Limit (Overload Mode)
          2. 7.3.4.3.2 Input Voltage Regulation
        4. 7.3.4.4 Bypass Mode
      5. 7.3.5 Bidirectional Power Flow and Programmability
      6. 7.3.6 Integrated 16-Bit ADC for Monitoring
      7. 7.3.7 Status Outputs (PG, STAT and INT)
        1. 7.3.7.1 Power Good Indicator (PG)
        2. 7.3.7.2 Interrupt to Host (INT)
      8. 7.3.8 Protections
        1. 7.3.8.1 Voltage and Current Monitoring
          1. 7.3.8.1.1 VAC Over-voltage Protection (VAC_OVP)
          2. 7.3.8.1.2 VAC Under-voltage Protection (VAC_UVP)
          3. 7.3.8.1.3 Reverse Mode Over-voltage Protection (REV_OVP)
          4. 7.3.8.1.4 Reverse Mode Under-voltage Protection (REV_UVP)
          5. 7.3.8.1.5 DRV_SUP Under-voltage and Over-voltage Protection (DRV_OKZ)
          6. 7.3.8.1.6 REGN Under-voltage Protection (REGN_OKZ)
        2. 7.3.8.2 Thermal Shutdown (TSHUT)
      9. 7.3.9 Serial Interface
        1. 7.3.9.1 Data Validity
        2. 7.3.9.2 START and STOP Conditions
        3. 7.3.9.3 Byte Format
        4. 7.3.9.4 Acknowledge (ACK) and Not Acknowledge (NACK)
        5. 7.3.9.5 Target Address and Data Direction Bit
        6. 7.3.9.6 Single Write and Read
        7. 7.3.9.7 Multi-Write and Multi-Read
    4. 7.4 Device Functional Modes
      1. 7.4.1 Host Mode and Default Mode
      2. 7.4.2 Register Bit Reset
    5. 7.5 BQ25758A Registers
  9. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Applications
      1. 8.2.1 Typical Application (Buck-Boost configuration)
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
          1. 8.2.1.2.1 ACUV / ACOV Input Voltage Operating Window Programming
          2. 8.2.1.2.2 Switching Frequency Selection
          3. 8.2.1.2.3 Inductor Selection
          4. 8.2.1.2.4 Input (VAC) Capacitor
          5. 8.2.1.2.5 Output (VBAT) Capacitor
          6. 8.2.1.2.6 Sense Resistor (RAC_SNS and RBAT_SNS) and Current Programming
          7. 8.2.1.2.7 Converter Fast Transient Response
        3. 8.2.1.3 Application Curves
      2. 8.2.2 Typical Application (Buck-only configuration)
        1. 8.2.2.1 Design Requirements
  10. Power Supply Recommendations
  11. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  12. 11Device and Documentation Support
    1. 11.1 Device Support
      1. 11.1.1 Third-Party Products Disclaimer
    2. 11.2 Receiving Notification of Documentation Updates
    3. 11.3 Support Resources
    4. 11.4 Trademarks
    5. 11.5 Electrostatic Discharge Caution
    6. 11.6 Glossary
  13. 12Revision History
  14. 13Mechanical, Packaging, and Orderable Information
    1. 13.1 Packaging Information
    2. 13.2 Tape and Reel Information
    3. 13.3 Mechanical Data

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • RRV|36
Thermal pad, mechanical data (Package|Pins)

Host Mode and Default Mode

The device is a host controlled converter, but it can operate in default mode without host management. In default mode, the device can be used as an autonomous converter with no host or while host is in sleep mode. When the converter is in default mode, WD_STAT bit becomes HIGH, WD_FLAG is set to 1, and a INT is asserted low to alert the host (unless masked by WD_MASK). The WD_FLAG bit would read as a '1' upon the first read and then '0' upon subsequent reads. When the converter is in host mode, WD_STAT bit is LOW.

After power-on-reset, the device starts in default mode with watchdog timer expired. All the registers are in the default settings.

In default mode, the device regulates the output voltage to 5 V, with current limit as set by the IOUT pin (refer to Section 7.3.4.2).

A write to any I2C register transitions the converter from default mode to host mode, and initiates the watchdog timer. All the device parameters can be programmed by the host. To keep the device in host mode, the host has to reset the watchdog timer by writing 1 to WD_RST bit before the watchdog timer expires (WD_STAT bit is set), or disable watchdog timer by setting WATCHDOG bits = 00.

When the watchdog timer is expired, the device returns to default mode and select registers are reset to default values as detailed in the Register Map section. The Watchdog timer will be reset on any write if the watchdog timer has expired. When watchdog timer expires, WD_STAT and WD_FLAG is set to 1, and /INT is asserted low to alert the host (unless masked by WD_MASK).

BQ25758A Watchdog Timer
                                        Flow Chart Figure 7-15 Watchdog Timer Flow Chart