SLUSFK8 April 2024 BQ25770G
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
While operating in reverse direction, the device monitors the VBUS voltage. When VBUS falls below VVBUS_OTG_UV for 10-ms deglitch time due to overloading, the device stops switching and clear EN_OTG bit to 0b and exit OTG mode. When the event is triggered, the FAULT_OTG_UVP read only bit is triggered and CHRG_OK pin is pulled low if OTG_ON_CHRGOK=1b. The FAULT_OTG_UVP bit can be cleared through EC host read. In order to re-start OTG mode, EC host has to re-enable OTG mode by setting EN_OTG bit to 1b.