SLUSFK8 April 2024 BQ25770G
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
A high-accuracy current sense amplifier (CSA) is used to monitor the input current during forward charging, or output current during OTG (IADPT) and the charge/discharge current (IBAT). IADPT voltage is 20× (IADPT_GAIN=0b) or 40× (IADPT_GAIN=1b) the differential voltage across ACP_A and ACN_A plus ACP_B and ACN_B. IBAT voltage is 8× (IBAT_GAIN=0b) or 64×(IBAT_GAIN=1b) of the differential across SRP and SRN. To lower the voltage on current monitoring, a resistor divider from IADPT/IBAT output to GND can be used, and accuracy over temperature can still be achieved. Recommend the total resistance of the divider circuit should be at least 100 kΩ to prevent crashing IADPT/IBAT pin voltage.
A maximum 100-pF capacitor is recommended to connect on the output for decoupling high-frequency noise. An additional RC filter is optional. Note that RC filtering has additional response delay. The IADPT and IBAT output voltages are clamped at 3.2 V.