SLUSFK8 April 2024 BQ25770G
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Fixed pull down resistor is needed on MODE pin for charger multi-function programming. Refer to Table 7-1for typical resistance corresponding to each programming code. Both E96(±1%) and E48 (±2%) tolerance resistors can be used here. The two programming items are:
MODE_STAT BIT | MINIMUM RESISTANCE | TYPICAL RESISTANCE | MAXIMUM RESISTANCE | TOPOLOGY | COMPENSATION ADJUSTMENT | PWM_FREQ BIT |
---|---|---|---|---|---|---|
000b | 0 kΩ | 3.57 | 3.79 kΩ | Quasi dual phase buck-boost | Normal | 1b (600 kHz) |
001b | 4.42 kΩ | 4.64 kΩ | 4.87 kΩ | Quasi dual phase buck-boost | Normal | 0b (800 kHz) |
010b | 5.76 kΩ | 6.04 kΩ | 6.34 kΩ | Quasi dual phase buck-boost | Slow | 1b (600 kHz) |
011b | 7.87 kΩ | 8.25 kΩ | 8.66 kΩ | Quasi dual phase buck-boost | Slow | 0b (800 kHz) |
High Fault (000b) | 47.5 kΩ | -- | Open circuit | Quasi dual phase buck-boost | Normal | 1b (600 kHz) |