SLUSFK8 April 2024 BQ25770G
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The BQ25770G charges cell battery in trickle charge, pre-charge, constant current (CC), and constant voltage (CV) mode. Based on CELL_BATPREZ pin setting, the charger sets default battery voltage 4.2V/cell to CHARGE_VOLTAGE(). According to battery capacity, the host programs appropriate charge current to CHARGE_CURRENT() register. When battery is full or battery is not in good condition to charge, host terminates charge by setting CHRG_INHIBIT bit to 1b, or setting CHARGE_CURRENT() to zero.