SLUSFK8 April 2024 BQ25770G
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
In order to improve converter light-load efficiency, BQ25770G switches to PFM operation at light load. The effective switching frequency will decrease accordingly when system load decreases. The minimum frequency can be limited to 20 kHz when the OOA feature is enabled (EN_OOA=1b).