SLUSFK8 April 2024 BQ25770G
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
Voltage | ACP_A,ACN_A,ACP_B, ACN_B, VBUS | 0 | 40 | V | |
VSYS | 0 | 23 | |||
SRP, SRN | 0 | 23 | |||
SW1_A, SW1_B | –2 | 40 | |||
SW2 | –2 | 23 | |||
BTST1_A, BTST1_B, HIDRV1_A,HIDRV1_B | 0 | 45 | |||
BTST2, HIDRV2, BATDRV | 0 | 28 | |||
SDA, SCL,REGN_A,REGN_B, CHRG_OK, CELL_BATPRES, ILIM_HIZ, LODRV1_A, LODRV1_B, LODRV2, CMPIN_TR,CMPOUT, MODE, EN_OTG | 0 | 5.3 | |||
/PROCHOT | 0 | 5 | |||
IADPT, IBAT, PSYS | 0 | 3.3 | |||
Differential Voltage | BTST1_A-SW1_A, BTST1_B-SW1_B, BTST2-SW2, HIDRV1_A-SW1_A, HIDRV1_B-SW1_B, HIDRV2-SW2, BATDRV-SRP | 0 | 5 | V | |
SRP-SRN, ACP_A-ACN_A, ACP_B-ACN_B | –0.2 | 0.2 | |||
Temperature | Junction temperature range, TJ | –40 | 125 | °C | |
Storage temperature, Tstg | –40 | 85 |