SLUSEK7 September 2024 BQ25773
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Under forward mode, it is allowed to add an optional PFET or efuse between VBUS and ACP_A pin which can help shut off converter when there is dead short on Q1_A or Q1_B. Since the turn on delay on PFETs and eFuse is not fixed, sleep comparator protection is employed to ensure PFETs or eFuse is turned on when converter starts up. This sleep comparator is enabled by default (EN_SC_VBUS_ACP=1b) and can be disabled through EN_SC_VBUS_ACP=0b. When it is enabled, charger monitors delta voltage between VBUS and ACP_A and triggers to shuts off converter if VBUS-ACP_A is larger than VSC_VBUSACP_rising. It is non-latch fault and in order to resume switching VBUS-ACP_A has to be smaller than VSC_VBUSACP_falling. The comparator deglitch time is tSC_VBUSACP_DEG for both rising trigger and falling return. After protection is triggered converter shuts off and FAULT_SC_VBUSACP bit is set accordingly and can be cleared by a host read, note CHRG_OK pin is not pulled down during this fault, because the CHRG_OK pin needs to be high to turn on PFET or eFuse.