SLUSEK7 September 2024 BQ25773
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
If the input current exceeds the 1.33× or 2× of ILIM2_VTH set point ACOC_TH(adjustable through ACOC_VTH), after 250us rising edge deglitch time converter stops switching because of input over current protection (ACOC). CHRG_OK pin will be pulled low by the charger when it is triggered. ACOC is a non-latch fault, if input current falls below set point, after 250 ms falling edge deglitch time converter starts switching again and CHRG_OK pin pull down will be released. ACOC is disabled by default and need to be enabled by configuring EN_ACOC=1b. When ACOC is triggered, its corresponding status bit FAULT_ACOC will be set and it can be cleared by host read.