SLUSEK7 September 2024 BQ25773
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The charger support input over voltage protection which holds ACOV threshold with hysteresis. When VBUS pin voltage is higher than VACOV_RISE for more than 100 μs, it is considered as adapter over voltage. CHRG_OK pin will be pulled low by the charger, and the converter shuts down. As system falls below battery voltage, BATFET will be turned on. When VBUS pin voltage falls below VACOV_FALL for more than 1 ms, it is considered as adapter voltage returns back to normal voltage. CHRG_OK pin is pulled high by external pull up resistor. The converter resumes if enable conditions are valid. When ACOV is triggered, its corresponding status bit FAULT_ACOV will be set and it can be cleared by host read.
Under different input voltage 36V EPR/ 28V EPR/20V SPR/ 15V SPR, ACOV should be adjusted accordingly to meet converter MOSFETs protection requirement. ACOV_ADJ bits are used to adjust ACOV thresholds. By default charger ACOV protection is 33 V corresponding to 28V ERP application.