SLUSEK7 September 2024 BQ25773
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
There is a dedicated REGN power good protection to guarantee converter switching under preferred gate drive voltage range. When REGN voltage is below VREGN_OK_FALL or above VREGN_OV_RISE, after 100-μs deglitch time FAULT_REGN status bit will be set from 0b to 1b, converter shuts off and CHRG_OK pin is pulled down to inform host. When REGN is re-qualified above VREGN_OK_RISE and below VREGN_OV_FALL for more than 100 μs, CHRG_OK pin should also be released and converter resume switching automatically. The FAULT_REGN status bit can be cleared after host read as long as the fault condition is removed.