SLUSEK7 September 2024 BQ25773
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The valid adapter range is from 3.5 V (VVBUS_CONVEN) to 40 V with at least 500-mA current rating. When CHRG_OK goes HIGH, the system is powered from adapter through the charger. When adapter is removed, the system is connected to battery through BATFET. Typically the battery depletion threshold should be greater than the VSYS_MIN so that the battery capacity can be fully utilized for maximum battery run time.