SLUSEK7 September 2024 BQ25773
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
VIN = 5 V | CCM 600 kHz | VOUT = System voltage |
VIN = 20 V | CCM 600 kHz | VOUT = System voltage |
VIN = 36 V | CCM 600 kHz | VOUT = System voltage |
VIN = 15 V | EN_OOA = 0b | VOUT = System voltage |
VIN = 28 V | EN_OOA = 0b | VOUT = System voltage |
VOTG= 5 V | CCM 600 kHz |
VBAT = 8.4 V | VOUT = VBUS |
VBAT = 14.8 V | CCM 600 kHz | ICHG set =0.256~16 A |
VBAT = 0.5 V | CCM 600 kHz | EN_OOA = 0b |
VIN = 15V | CCM 600 kHz | VOUT = System voltage |
VIN = 28 V | CCM 600 kHz | VOUT = System voltage |
VIN = 5 V | EN_OOA = 0b | VOUT = System voltage |
VIN = 20 V | EN_OOA = 0b | VOUT = System voltage |
VIN = 36 V | EN_OOA = 0b | VOUT = System voltage |
VBAT = 8.4 V | VOUT = VBUS |
ICHG = 1024 mA | CCM 600 kHz |
VBAT = 14.8 V | CCM 600 kHz | IINDPM set =0.4~8.2 A |