SLUSEK7 September 2024 BQ25773
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Battery overvoltage protection (BATOVP) can be enabled when battery is plugged in and charge is enabled in forward mode. In battery only OTG mode and charge disable forward operation this fault is neglected. The BATOVP rising threshold is 108% of regulation voltage set in CHARGE_VOLTAGE() register, and falling threshold is 106% of regulation voltage set in CHARGE_VOLTAGE() register. BATOVP protection is a non-latch fault and it is enabled by default (EN_BATOVP=1b), when BATOVP rising condition is triggered: if charge is enabled converter should shut down and CHRG_OK pin is pulled down, the charger automatically recover switching after BATOVP comparator output falls; if charge is disabled this fault should be neglected, the converter should keep operating without disturbance and CHRG_OK pin is kept high. There is dedicated user status bit FAULT_BATOVP to monitor its status. Once triggered FAULT_BATOVP status bit will be set to 1b until host read to clear it. Note VBAT voltage used for BATOVP detection is based on SRN pin measurement. When BATOVP is triggered, 20-mA discharge current is added on VSYS pin to help discharge battery voltage. The 20-mA discharge current can be disabled by setting DIS_BATOVP_20MA=1b. BATOVP protection can be disabled through setting EN_BATOVP=0b.