SLUSDV2B May 2020 – January 2023 BQ25798
PRODUCTION DATA
The BQ25798 is a fully integrated switch-mode buck-boost charger for 1-4 cell Li-ion batteries and Li-polymer batteries. The integration includes 4 switching MOSFETs, input and charging current sensing circuits, the battery FET and all the loop compensation of the buck-boost converter. It uses NVDC power path management, regulating the system not dropping below a configurable minimum system voltage. When system power exceeds the input source rating, battery supplement mode supports the system without overloading the input source. BQ25798 also maximizes power from photovoltaic panels using its built-in VOC scaling MPPT algorithm.BQ25798 supports ultra-fast switchover from the adapter to a converted battery voltage in Backup Mode.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
BQ25798 | QFN (29) | 4.0 mm x 4.0 mm |