SLUSFH5 May 2024 BQ25856-Q1
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
While operating the converter in reverse mode, the device monitors the reverse voltage, VVAC. When VVAC falls below the undervoltage threshold (programmable via SYSREV_UV register bit), the device stops switching, clears the EN_REV bit, and exits Reverse mode. During the over-voltage event duration, the REVERSE_STAT bit is cleared and the REVERSE_FLAG bit is set to indicate a fault in reverse mode. An INT pulse is also asserted to the host