SLUSFH5 May 2024 BQ25856-Q1
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
For this design example, use the parameters shown in the table below.
PARAMETER | VALUE |
---|---|
Input voltage operating range (VAC) | 48 V |
Input current limit (IAC) | 5 A |
Output current limit (IOUT) | 5 A |
Battery charge voltage (VBAT_REG) | 50.4 V |
Switching frequency | 250 kHz |