SLUSFH5 May 2024 BQ25856-Q1
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
CVAC = 160 µF, COUT= 160 µF, fSW = 250 kHz, L = 10 μH, TA = 25°C (unless otherwise specified)
VAC = 12 V |
VBAT = 12 V |
VBAT = 36 V | VAC = 48 V |
VBAT = 50.4 V | VSYS_REV = 48 V |