SLUSFH5 May 2024 BQ25856-Q1
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
The battery regulation voltage is programmed using a resistor divider to the FB pin. The default internal voltage reference is 1.536 V, and can be changed via the VFB_REG register bits. The top of the resistor divider is selected to be 249 kΩ.
RTOP = 249 kΩ
The bottom resistor can be calculated as:
where
RFB_BOT = 7.86 kΩ.
Choosing the nearest 0.1% resistor value, gives RFB_BOT = 7.86 kΩ, for a nominal charge voltage of 50.4 V. Further fine-tuning of the regulation voltage can be achieved by changing the internal feedback reference. For example, if it is hard to get an exact resistor, to get the regulation voltage to exactly 50.4 V with the selected resistor divider, the internal voltage reference could be changed via VFB_REG.
It is recommended to use 0.1% accurate resistors to maximize the charge voltage accuracy.