SLUSFH5 May 2024 BQ25856-Q1
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
The device has thermal shutdown to turn off the converter when IC surface temperature exceeds TSHUT. The fault register bits TSHUT_STAT and TSHUT_FLAG are set and an INT pulse is asserted to the host. The converter turns back on when IC temperature is below TSHUT_HYS. Note that TSHUT protection is active both in charging and reverse mode of operation.