SLVSE40C February 2018 – September 2019 BQ25882
PRODUCTION DATA.
The BQ25882 contains a D+/D- based input source detection to program the input current limit. The D+/D- detection has three major steps: Data Contact Detect (DCD), Primary Detection, and Secondary Detection.
NON-STANDARD ADAPTER | D+ THRESHOLD | D– THRESHOLD | INPUT CURRENT LIMIT |
---|---|---|---|
Divider 1 | VD+ within VD+D-_2P8 | VD– within VD+D-_2P0 | 2.1 A |
Divider 3 | VD+ within VD+D-_2P0 | VD– within VD+D-_2P8 | 1 A |
Divider 4 | VD+ within VD+D-_2P8 | VD– within VD+D-_2P8 | 2.4 A |
Unknown 2 | VD+ = 1 MΩ to 0 V | VD- = 3.3 V | 1.0 A |
After the Input Source Type Detection is done, an INT pulse is asserted to the host. In addition, the following registers including Input Current Limit register (IINDPM), and VBUS_STAT are updated as below:
D+/D– DETECTION | INPUT CURRENT LIMIT (IINDPM) | VBUS_STAT |
---|---|---|
USB SDP (USB500) | 500 mA | 001 |
USB CDP | 1.5 A | 010 |
USB DCP | 3.0 A | 011 |
Divider 3 | 1 A | 110 |
Divider 1 | 2.1 A | 110 |
Divider 4 | 2.4 A | 110 |
Unknown 5-V Adapter (1) | 500 mA | 101 |
Unknown 5-V Adapter (2) | 1000 mA | 101 |