SLVSE40C February 2018 – September 2019 BQ25882
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VVBUS | Input voltage | 3.9 | 6.2 | V | |
IVBUS | Average input current (VBUS) | 3.3 | A | ||
IBAT | Average charge current (BAT) | 2.2 | A | ||
VBAT | Battery voltage (BATP - BATN) | 9.2(1) | V | ||
IBAT_RMS | RMS discharging current with internal MOSFET | 4 | A | ||
IBAT_PK | Peak discharging current with internal MOSFET | 8 | A | ||
TA | Operating free-air temperature | –40 | 85 | °C |