SLUSDL3A February 2019 – April 2019 BQ25883
PRODUCTION DATA.
The battery over-voltage limit is clamped at 4% above the battery regulation voltage while charging. When battery over-voltage occurs, the charger device immediately disables charge. The fault register BATOVP_STAT bit goes high and an INT pulse is asserted to signal the host.The battery regulation voltage can be changed by JEITA_VSET bits and battery temperature, but BATOVP set point will not change.