SLUSDL3A February 2019 – April 2019 BQ25883
PRODUCTION DATA.
The BQ25883 contains a D+/D- based input source detection to program the input current limit. The D+/D- detection has three major steps: Data Contact Detect (DCD), Primary Detection, and Secondary Detection.
NON-STANDARD ADAPTER | D+ THRESHOLD | D– THRESHOLD | INPUT CURRENT LIMIT |
---|---|---|---|
Divider 1 | VD+ within V2P8_VTH | VD– within V2P0_VTH | 2.1A |
Divider 3 | VD+ within V2P0_VTH | VD– within V2P8_VTH | 1A |
Divider 4 | VD+ within V2P8_VTH | VD– within V2P8_VTH | 2.4A |
After the Input Source Type Detection is done, an INT pulse is asserted to the host. In addition, the following registers including Input Current Limit register (IINDPM), and VBUS_STAT are updated as below:
D+/D– DETECTION | INPUT CURRENT LIMIT (IINDPM) | VBUS_STAT |
---|---|---|
USB SDP (USB500) | 500mA | 001 |
USB CDP | 1.5A | 010 |
USB DCP | 3.0A
|
011 |
Divider 3 | 1A | 110 |
Divider 1 | 2.1A | 110 |
Divider 4 | 2.4A | 110 |
Unknown 5V Adapter | 500mA | 101 |