SLUSDL3A February 2019 – April 2019 BQ25883
PRODUCTION DATA.
REG11 is shown in Figure 51 and described in Table 27.
Return to Summary Table.
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Field | VBUS_OVP_FLAG | TSHUT_FLAG | BATOVP_FLAG | TMR_FLAG | RESERVED | RESERVED | RESERVED | OTG_FLAG |
Bit | Field | Type | Reset by REG_RST | Reset by WATCHDOG | Description | |
---|---|---|---|---|---|---|
7 | VBUS_OVP_FLAG | R | Yes | No | Input over-voltage INT Flag:
0 – Normal 1 – Entered VBUS_OVP Fault |
|
6 | TSHUT_FLAG | R | Yes | No | IC Temperature shutdown INT Flag:
0 – Normal 1 – Entered TSHUT Fault |
|
5 | BATOVP_FLAG | R | Yes | No | Battery over-voltage INT Flag:
0 – Normal 1 – Entered BATOVP Fault |
|
4 | TMR_FLAG | R | Yes | No | Charge Safety timer Fault INT Flag:
0 – Normal 1 – Charge Safety timer expired rising edge detected |
|
3 | RESERVED | R | Yes | No | Reserved bit always reads 0 | |
2 | RESERVED | R | Yes | No | Reserved bit always reads 0h | |
1 | RESERVED | R | Yes | No | Reserved bit always reads 0h | |
0 | OTG_FLAG | R | Yes | No | OTG Buck Mode Fault INT Flag:
0 – Normal 1 – Entered OTG_STAT (OTG Fault) |