SLUSDL3A February 2019 – April 2019 BQ25883
PRODUCTION DATA.
In order to provide an output voltage on SYS, the device requires a power supply between 3.9 V and 6.2 V input with at least 500-mA current rating connected to VBUS or a 2s Li-Ion battery with voltage > VBAT_UVLO connected to BAT The source current rating needs to be at least 3-A in order for the boost converter of the charger to provide maximum output power to SYS.