SLUSC86D March 2015 – October 2022 BQ25890 , BQ25892
PRODUCTION DATA
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
R | R | R | R | R | R | R | R |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description | |
---|---|---|---|---|---|
7 | VBUS_GD | R | N/A | VBUS Good Status 0 – Not VBUS attached 1 – VBUS Attached | |
6 | VBUSV[6] | R | N/A | 6400mV | ADC conversion of VBUS voltage (VBUS) Offset: 2.6V Range 2.6V (0000000) – 15.3V (1111111) Default: 2.6V (0000000) |
5 | VBUSV[5] | R | N/A | 3200mV | |
4 | VBUSV[4] | R | N/A | 1600mV | |
3 | VBUSV[3] | R | N/A | 800mV | |
2 | VBUSV[2] | R | N/A | 400mV | |
1 | VBUSV[1] | R | N/A | 200mV | |
0 | VBUSV[0] | R | N/A | 100mV |