SLUSCC5A September 2016 – May 2018 BQ25890H
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
R | R | R | R | R | R | R | R |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description | |
---|---|---|---|---|---|
7 | Unused | R | N/A | Always reads 0 | |
6 | ICHGR[6] | R | N/A | 3200mA | ADC conversion of Charge Current (IBAT) when VBAT> VBATSHORT
Offset: 0mA Range 0mA (0000000) – 6350mA (1111111) Default: 0mA (0000000) Note: This register returns 0000000 for VBAT< VBATSHORT |
5 | ICHGR[5] | R | N/A | 1600mA | |
4 | ICHGR[4] | R | N/A | 800mA | |
3 | ICHGR[3] | R | N/A | 400mA | |
2 | ICHGR[2] | R | N/A | 200mA | |
1 | ICHGR[1] | R | N/A | 100mA | |
0 | ICHGR[0] | R | N/A | 50mA |