SLUSCC5A September 2016 – May 2018 BQ25890H
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
R | R | R | R | R | R | R | R |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description | |
---|---|---|---|---|---|
7 | VDPM_STAT | R | N/A | VINDPM Status
0 – Not in VINDPM 1 – VINDPM |
|
6 | IDPM_STAT | R | N/A | IINDPM Status
0 – Not in IINDPM 1 – IINDPM |
|
5 | IDPM_LIM[5] | R | N/A | 1600mA | Input Current Limit in effect while Input Current Optimizer (ICO) is enabled
Offset: 100mA (default) Range 100mA (0000000) – 3.25mA (1111111) |
4 | IDPM_LIM[4] | R | N/A | 800mA | |
3 | IDPM_LIM[3] | R | N/A | 400mA | |
2 | IDPM_LIM[2] | R | N/A | 200mA | |
1 | IDPM_LIM[1] | R | N/A | 100mA | |
0 | IDPM_LIM[0] | R | N/A | 50mA |