SLUSC86D March 2015 – October 2022 BQ25890 , BQ25892
PRODUCTION DATA
When battery is discharged below VBAT_DPL, the BATFET is turned off to protect battery from over discharge. To recover from over-discharge, an input source is required at VBUS. When an input source is plugged in, the BATFET turns on. Thy is charged with IBATSHORT (typically 100 mA) current when the VBAT < VSHORT, or precharge current as set in IPRECHG register when the battery voltage is between VSHORT and VBATLOWV.