4 Revision History
Changes from Revision C (May 2018) to Revision D (October 2022)
- Deleted WEBENCH throughout data sheet Go
- Updated inclusive terminology throughout data sheetGo
Changes from Revision B (May 2016) to Revision C (May 2018)
- Added WEBENCH links to data sheet Go
- Added "SW (peak for 10 ns duration)" To the Section 8.1
Go
- Updated the Section 8.4 valuesGo
- Changed VSYS TYP value From: VBAT + 50 mV To: I(SYS) + 150 mVGo
- Changed the title of Figure 8-4 From: Charge Current Accuracy To: I2C Setting Go
- Changed axis title of Figure 8-8 From: BAT Voltage (V) To: Input Current Limit (mA)Go
- Changed VVREF to VREGN in Equation 2
Go
- Changed VREF to VREGN in Figure 9-8
Go
- Added sentence to the Battery Monitor secton "In battery only mode, .."Go
- Changed the Description values of Table 9-27 From: mV To: mAGo
- Changed the Type values of Bits 6 to Bit 0 in Table 9-29 From: R/W To: RGo
- Added VREF system pullup voltage to Table 10-1
Go
Changes from Revision A (June 2015) to Revision B (May 2016)
- Added Pin Configuration and Functions section, ESD Rating table, Feature Description section, Device Functional Modes, Application and Implementation section, Power Supply Recommendations section, Layout section, Device and Documentation Support section, and Mechanical, Packaging, and Orderable Information section.Go
Changes from Revision * (March 2015) to Revision A (June 2015)
- Added "Technology" to the data sheet title Go
- Deleted text form the OTG pin Description "OTG = High, IINLIM is set
to USB500 mode". Go
- Changed the Description of the OTG pin in the Pin Functions table Go
- Changed V(SLEEP) and V(SLEEPZ) Unit From: V To: mV Go
- Added TYP values to IIN(DPM_ACC) in the Section 8.5 table Go
- Deleted D+/D- DETECTION (bq25890) from the Section 8.6
Go
- Added condition "DCR = 10 mΩ" to Figure 8-1
Go
- Deleted VCHG_REG and IBAT_REG at Q4 gate Control in the Section 9.1
Go
- Deleted "SDP_STAT bit is updated to indicate USB100 or other input source" from Section 9.2.3.3
Go
- Changed Figure 9-1, SDP(USB100/USB500) To: SDP (USB500) Go
- Deleted USB SDP (USB100) and the OTG Pin column from Table 9-3 and Table 9-4
Go
- Added text to the Section 9.2.3.3.2 section: "To implement USB100 in the system..."Go
- Deleted section: Plug in USB100 Source Go
- Added text to Section 9.2.3.4, "After Input Voltage Limit Threshold..." Go
- Changed text in Section 9.2.4 From: "After DCP type..." To: "After DCP or MaxCharge type" Go
- Changed Equation 1, From: BATCOMP, VREG + VCLAMP To: BATCOMP, VCLAMP
Go
- Changed the Description of the INLIM Bits in Table 9-9
Go
- Changed , Bits 3 to 0, From: Default: 128mA (0011) To: Default: 256mA (0011)Go
- Changed Bit 1 From: SDP_STAT To: Reserved Go
- Changed VIN To: VBUS in Equation 6
Go
- Changed Input Capacitor To: Section 10.2.2.2
Go
- Changed ICIN to IPMID in Section 10.2.2.2 and Equation 7
Go
- Changed "15-V input voltage. 22-μF capacitanc" To: "14-V input voltage. 8.2-μF capacitance" in Section 10.2.2.2
Go
- Changed Output Capacitor To: Section 10.2.2.3
Go
- Changed ICOUT To: ICSYS in Equation 8 , Changed Equation 9
Go
- Deleted Graph "Power UP"Go