SLUSC86D March 2015 – October 2022 BQ25890 , BQ25892
PRODUCTION DATA
The BQ25890, BQ25892 are highly-integrated 5-A switch-mode battery charge management and system power path management device for single cell Li-Ion and Li-polymer battery. The devices support high input voltage fast charging. The low impedance power path optimizes switch-mode operation efficiency, reduces battery charging time and extends battery life during discharging phase.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
BQ25890 | WQFN (24) | 4.00mm x 4.00mm |
BQ25892 |