SLUSC88C March 2015 – October 2022 BQ25895
PRODUCTION DATA
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
R | R | R | R | R | R | R | R |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description | |
---|---|---|---|---|---|
7 | Reserved | R | N/A | Reserved: Always reads 0 | |
6 | TSPCT[6] | R | N/A | 29.76% | ADC conversion of TS Voltage (TS) as percentage of REGN Offset: 21% Range 21% (0000000) – 80% (1111111) Default: 21% (0000000) |
5 | TSPCT[5] | R | N/A | 14.88% | |
4 | TSPCT[4] | R | N/A | 7.44% | |
3 | TSPCT[3] | R | N/A | 3.72% | |
2 | TSPCT[2] | R | N/A | 1.86% | |
1 | TSPCT[1] | R | N/A | 0.93% | |
0 | TSPCT[0] | R | N/A | 0.465% |