SLUSC88C March 2015 – October 2022 BQ25895
PRODUCTION DATA
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
1 | 0 | 0 | 1 | 1 | 1 | 0 | 1 |
R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description | |
---|---|---|---|---|---|
7 | EN_TERM | R/W | by Software by Watchdog | Charging Termination Enable 0 – Disable 1 – Enable (default) | |
6 | STAT_DIS | R/W | by Software by Watchdog | STAT Pin Disable 0 – Enable STAT pin function (default) 1 – Disable STAT pin function | |
5 | WATCHDOG[1] | R/W | by Software by Watchdog | I2C Watchdog Timer Setting 00 – Disable watchdog timer 01 – 40s (default) 10 – 80s 11 – 160s | |
4 | WATCHDOG[0] | R/W | by Software by Watchdog | ||
3 | EN_TIMER | R/W | by Software by Watchdog | Charging Safety Timer Enable 0 – Disable 1 – Enable (default) | |
2 | CHG_TIMER[1] | R/W | by Software by Watchdog | Fast Charge Timer Setting 00 – 5 hrs 01 – 8 hrs 10 – 12 hrs (default) 11 – 20 hrs | |
1 | CHG_TIMER[0] | R/W | by Software by Watchdog | ||
0 | Reserved | R/W | Reserved (Default = 1) |