4 Revision History
Changes from Revision B (May 2018) to Revision C (October 2022)
- Deleted WEBENCH throughout data sheetGo
- Updated inclusive terminology throughout data sheetGo
- Changed PMID description Go
- Changed REG01 default setting from 06 to 05Go
Changes from Revision A (May 216) to Revision B (May 2018)
- Added "SW (peak for 10 ns duration)" To the Absolute Maximum Rating
Go
- Updated the Section 7.4 valuesGo
- Changed VSYS TYP value From: VBAT + 50 mV To: I(SYS) + 150 mVGo
- Changed the title of Figure 7-4 From: Charge Current Accuracy To: I2C Setting Go
- Changed axis title of Figure 7-8 From: BAT Voltage (V) To: Input Current Limit (mA)Go
- Changed VVREF to VREGN in Figure 8-7
Go
- Changed VVREF to VREGN in Equation 2
Go
- Changed VREF to VREGN in Figure 8-8
Go
- Added sentence to the Battery Monitor secton "In battery only mode,
.."Go
- Changed bit 5 From: 0 To: 1 in Table 8-11
Go
- Changed the Description values of Table 8-26 From: mV To: mAGo
- Changed the Type values of Bits 6 to Bit 0 in Table 8-28 From: R/W To: RGo
- Added VREF system pullup voltage to Table 9-1
Go
- Changed Figure 9-3
Go
Changes from Revision * (March 2015) to Revision A (May 2016)
- Added Pin Configuration and Functions section, ESD Rating table, Feature Description section, Device Functional Modes, Application and Implementation section, Power Supply Recommendations section, Layout section, Device and Documentation Support section, and Mechanical, Packaging, and Orderable Information section.Go