SLUSCC8C July 2015 – October 2022 BQ25895M
PRODUCTION DATA
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
1 | 0 | 0 | 1 | 0 | 0 | 1 | 1 |
R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description | |
---|---|---|---|---|---|
7 | BOOSTV[3] | R/W | by Softwareby by Watchdog |
512mV | Boost Mode
Voltage Regulation Offset: 4.55V Range: 4.55V – 5.51V Default: 5.126V (1001) |
6 | BOOSTV[2] | R/W | by Softwareby by Watchdog |
256mV | |
5 | BOOSTV[1] | R/W | by Softwareby | 128mV | |
4 | BOOSTV[0] | R/W | by Softwareby by Watchdog |
64mV | |
3 | PFM_OTG_DIS | R/W | by Software | PFM mode
allowed in boost mode 0 – Allow PFM in boost mode (default) 1 – Disable PFM in boost mode |
|
2 | Reserved | R/W | by Software by Watchdog |
Reserved (default = 0) | |
1 | Reserved | R/W | by Software by Watchdog |
Reserved (default = 1) | |
0 | Reserved | R/W | by Software by Watchdog |
Reserved (default = 1) |