SLUSCC8C July 2015 – October 2022 BQ25895M
PRODUCTION DATA
The device monitors the internal junction temperature to provide thermal shutdown during boost mode. When IC surface temperature exceeds TSHUT, BATFET is turned off to disable battery discharge. When the IC surface temperature is below TSHUT_HYS, the host can use one of the methods described in Section 8.2.10.2 to recover.