SLUSCC8C July 2015 – October 2022 BQ25895M
PRODUCTION DATA
The device charges the battery in three phases: preconditioning, constant current and constant voltage. At the beginning of a charging cycle, the device checks the battery voltage and regulates current / voltage.
VBAT | CHARGING CURRENT | REG DEFAULT SETTING | CHRG_STAT |
---|---|---|---|
< 2 V | IBATSHORT | – | 01 |
2 V – 3 V | IPRECHG | 128 mA | 01 |
> 3 V | ICHG | 2048 mA | 10 |
If the charger device is in DPM regulation or thermal regulation during charging, the charging current can be less than the programmed value. In this case, termination is temporarily disabled and the charging safety timer is counted at half the clock rate.