4 Revision History
Changes from Revision B (May 2018) to Revision C (October 2022)
- Deleted WEBENCH throughout data sheet Go
- Updated inclusive terminology throughout data sheetGo
- Changed REG01 default setting from 06 to 05Go
Changes from Revision A (September 2016) to Revision B (May 2018)
- Added WEBENCH links to data sheet Go
- Added "SW (peak for 10 ns duration)" To the
Section 7.1
Go
- Changed VSYS TYP value From: VBAT + 50 mV To: I(SYS) + 150 mVGo
- Changed the title of Figure 7-4 From: Charge Current Accuracy To: I2C Setting Go
- Changed axis title of Figure 7-8 From: BAT Voltage (V) To: Input Current Limit (mA)Go
- Changed VVREF to VREGN in Figure 8-7
Go
- Changed VVREF to VREGN in Equation 2
Go
- Changed VREF to VREGN in Figure 8-8
Go
- Added sentence to the Battery Monitor secton "In battery only mode, .."Go
- Changed bit 5 From: 0 To: 1 in Table 8-11
Go
- Changed the Description values of Table 8-26 From: mV To: mAGo
- Changed the Type values of Bit 7 in Table 8-28 From: R To: R/WGo
- Added VREF system pullup voltage to Table 9-1
Go
Changes from Revision * (July 2015) to Revision A (September 2016)
- First public release of the data sheet Go