SLUSC76C July 2015 – May 2018
PRODUCTION DATA.
VBAT = 3.2 V | ||
VBUS = 5 V | ||
VBUS = 5 V | IIN = 3 A | Charge Disable |
VBUS = 12 V | VBAT = 3.8 V | ICHG = 3 A |
VBAT = 3.8 V | ILOAD = 1 A | |
VBUS = 12 V | ||
VBUS = 9 V | IIN = 1.5 A | VBAT = 3.8 V |
ICHG = 2 A | ISYS = 0 A - 4 A |
VBUS = 9V | ISYS = 10 mA, | Charge Disable |
No Battery |
VBAT = 3.8 V | ILOAD = 0 A - 1 A | |