SLUSC76C July 2015 – May 2018
PRODUCTION DATA.
bq25896 | |
---|---|
I2C Address | 6BH (1101011B + R/W) |
Charge Mode Frequency | 1.5 MHz |
Boost Mode Frequency | 1.5 MHz (default) / 500 KHz |
USB Detection | PSEL/OTG |
VBUS Overvoltage | 14 V |
REGN LDO | 5 V |
Default Adapter Current Limit | 3.25 A |
Default Battery Charge Voltage | 4.208 V |
Maximum Charge Current | 3.008A |
Default Charge Current | 2.048 A |
Default Pre-charge Current | 128 mA |
Maximum Pre-charge Current | 1.024A |
Maximum Boost Mode Output Current | 2A |
Charging Temperature Profile | JEITA |
Pin 24 | NC |
Status Output | STAT, PG |