SLUSC76C July 2015 – May 2018
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | 0 | 0 | 1 | 0 | 0 | 1 | 0 |
R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description | |
---|---|---|---|---|---|
7 | FORCE_VINDPM | R/W | by REG_RST | VINDPM Threshold Setting Method
0 – Run Relative VINDPM Threshold (default) 1 – Run Absolute VINDPM Threshold Note: Register is reset to default value when input source is plugged-in |
|
6 | VINDPM[6] | R/W | by REG_RST | 6400mV | Absolute VINDPM Threshold
Offset: 2.6V Range: 3.9V (0001101) – 15.3V (1111111) Default: 4.4V (0010010) Note: Value < 0001101 is clamped to 3.9V (0001101) Register is read only when FORCE_VINDPM=0 and can be written by internal control based on relative VINDPM threshold setting Register can be read/write when FORCE_VINDPM = 1 Note: Register is reset to default value when input source is plugged-in |
5 | VINDPM[5] | R/W | by REG_RST | 3200mV | |
4 | VINDPM[4] | R/W | by REG_RST | 1600mV | |
3 | VINDPM[3] | R/W | by REG_RST | 800mV | |
2 | VINDPM[2] | R/W | by REG_RST | 400mV | |
1 | VINDPM[1] | R/W | by REG_RST | 200mV | |
0 | VINDPM[0] | R/W | by REG_RST | 100mV |