SLUSCA6B March 2016 – March 2017
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
bq25898D | bq25898 | |
---|---|---|
I2C Address | 6AH (1101010B + R/W) | 6BH (1101011B + R/W) |
Charge Mode Frequency | 1.5 MHz | 1.5 MHz |
Boost Mode Frequency | 1.5 MHz (default) / 500 KHz | 1.5 MHz (default) / 500 KHz |
USB Detection | D+/D– | PSEL/OTG |
VBUS Overvoltage | 14.0 V | 14.0 V |
REGN LDO | 6 V | 6 V |
Default Adapter Current Limit | 3.25 A | 3.25 A |
Default Battery Charge Voltage | 4.208 V | 4.208 V |
Maximum Charge Current | 4.032 A | 4.032 A |
Default Charge Current | 2.048 A | 2.048 A |
Default Pre-charge Current | 128 mA | 128 mA |
Maximum Pre-charge Current | 1.024 A | 1.024A |
Maximum Boost Mode Output Current | 2.4A | 2.4A |
Charging Temperature Profile | JEITA | JEITA |
Status Output | STAT | STAT, PG |