SLUSCG9A February 2016 – March 2016
PRODUCTION DATA.
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NUMBER | ||
SRP | A1 | IA(1) | Analog input pin connected to the internal coulomb counter with a Kelvin connection where SRP is nearest the PACK– connection. Connect to 5-mΩ to 20-mΩ sense resistor. |
SRN | B1 | IA | Analog input pin connected to the internal coulomb counter with a Kelvin connection where SRN is nearest the Vss connection. Connect to 5-mΩ to 20-mΩ sense resistor. |
VSS | C1, C2 | P | Device ground |
VCC | D1 | P | Regulator output and bq27320 processor power. Decouple with 1-μF ceramic capacitor to Vss. |
REGIN | E1 | P | Regulator input. Decouple with 0.1-μF ceramic capacitor to VSS. |
SOC_INT | A2 | O | SOC state interrupts output. Generates a pulse under the conditions specified by (1). Open drain output |
BAT_GD | B2 | O | Battery Good push-pull indicator output. Active-low and output disabled by default. Polarity is configured via Op Config [BATG_POL] and the output is enabled via OpConfig C [BATGSPUEN]. |
CE | D2 | I | Chip Enable. Internal LDO is disconnected from REGIN when driven low. Note: CE has an internal ESD protection diode connected to REGIN. Recommend maintaining VCE ≤ VREGIN under all conditions. |
BAT | E2 | I | Cell-voltage measurement input. ADC input. Recommend 4.8V maximum for conversion accuracy. |
SCL | A3 | I | Slave I2C serial communications clock input line for communication with system (Master). Open-drain I/O. Use with 10-kΩ pull-up resistor (typical). |
SDA | B3 | I/O | Slave I2C serial communications data line for communication with system (Master). Open-drain I/O. Use with 10-kΩ pull-up resistor (typical). |
SDQ | C3 | O | Communication interface to Authentication ID IC, using the SDQ protocol |
TS | D3 | IA | Pack thermistor voltage sense (use 103AT-type thermistor). ADC input |
BI/TOUT | E3 | I/O | Battery-insertion detection input. Power pin for pack thermistor network. Thermistor-multiplexer control pin. Use with pull-up resistor >1MΩ (1.8 MΩ typical). |