SLUSBN7D January 2014 – April 2017
PRODUCTION DATA.
NUMBER | NAME | TYPE(1) | DESCRIPTION |
---|---|---|---|
1 | SDA | DIO | Slave I2C serial bus for communication with system (Master). Open-drain pins. Use with external 5- to 10-kΩ pullup resistors (typical) for each pin. If the external pullup resistors will be disconnected from these pins during normal operation, recommend using external 1.0-MΩ pulldown resistors to VSS at each pin to avoid floating inputs. |
2 | SCL | DIO | |
3 | VSS | PI | Ground pin |
4 | NC | — | No internal connection. May be left floating or tied to VSS. |
5 | VDD | PO | 1.8-V Regulator Output. Decouple with 0.47-μF ceramic capacitor to VSS. This pin is not intended to provide power for other devices in the system. |
6 | BAT | PI, AI | LDO regulator input, battery voltage input, and coulomb counter input typically connected to the PACK+ terminal. Connect a capacitor (1 µF) between BAT to VSS. Place the capacitor close to gauge. |
7 | SRN | AI | Coulomb counter differential inputs expecting an external 10-mΩ, 1% sense resistor. Connect SRP to BAT (CELLP) and connect SRN to PACKP. Low-side current sensing can be enabled by connecting SRN to BATN and SRP to PACKN. Refer to the typical application diagrams in Typical Applications. |
8 | SRP | AI | |
9 | NC | — | No internal connection. May be left floating or tied to VSS. |
10 | TEST | DI | This digital factory TEST pin must be pulled low for proper operation in customer's application. Recommend terminating with a 1.0-MΩ (typical) pulldown resistor to VSS for reduced power consumption. |
11 | NC | — | No internal connection. May be left floating or tied to VSS. |
12 | PROG | DO | Programming voltage input for the One Time Programmable (OTP) memory to be used during customer factory configuration. To avoid a floating input condition, recommend terminating with a 1.0-MΩ (typical) pulldown resistor to VSS for reduced power consumption. If the device is in SHUTDOWN mode, toggling PROG causes the gauge exit SHUTDOWN. It is recommended to connect PROG to the SDA line through a 470-KΩ resistor, so that in case of any inadvertent shutdown condition, the gauge can be commanded to come out of SHUTDOWN. |