SLUSEB5A December 2022 – October 2023 BQ27427
PRODUCTION DATA
The battery connection on the BAT pin is used for two purposes:
Connect a capacitor of value of at least 1 µF between BAT and VSS. Place the capacitor close to the gauge IC and have short traces to both the BAT pin and VSS.
The fuel gauge has an integrated LDO with an output on the VDD pin of approximately 1.8 V. Connect a capacitor of value at least 2.2 µF between the VDD pin and VSS. Place the capacitor close to the gauge IC and have short traces to both the VDD pin and VSS. Do not use this regulator to provide power for other devices in the system.