SLUSEB5A December 2022 – October 2023 BQ27427
PRODUCTION DATA
The BQ27427 fuel gauge accurately predicts the battery capacity and other operational characteristics of a single Li-based rechargeable cell. It can be interrogated by a system processor to provide cell information, such as state-of-charge (SOC).
The following formatting conventions are used in this document:
Commands: italics with parentheses() and no breaking spaces, for example, Control().
Data flash: italics, bold, and breaking spaces, for example, Design Capacity.
Register bits and flags: italics with brackets [ ], for example, [TDA]
Data flash bits: italics, bold, and brackets [ ], for example, [LED1]
Modes and states: ALL CAPITALS, for example, UNSEALED mode