SLUSBE7C March 2013 – January 2016
PRODUCTION DATA.
PIN | I/O(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
BAT | E2 | I | Cell voltage measurement input. ADC input. Recommend 4.8 V maximum for conversion accuracy. |
BI/TOUT | E3 | I/O | Battery insertion detection input. Power pin for pack thermistor network. Thermistor multiplexer control pin. Use with pullup resistor >1 MΩ (1.8 MΩ typical). |
BSDA | C3 | I/O | Battery Charger data line for chipset communication. Push-pull output. |
BSCL | B2 | O | Battery Charger clock output line for chipset communication. Push-pull output. |
CE | D2 | I | Chip Enable. Internal LDO is disconnected from REGIN when driven low. Note: CE has an internal ESD protection diode connected to REGIN. Recommend maintaining VCE ≤ VREGIN under all conditions. |
REGIN | E1 | P | Regulator input. Decouple with 0.1-μF ceramic capacitor to Vss. |
SCL | A3 | I | Slave I2C serial communications clock input line for communication with system (Master). Open-drain I/O. Use with 10-kΩ pullup resistor (typical). |
SDA | B3 | I/O | Slave I2C serial communications data line for communication with system (Master). Open-drain I/O. Use with 10-kΩ pullup resistor (typical). |
SOC_INT | A2 | I/O | SOC state interrupts output. Generates a pulse as described in the bq27531-G1 Technical Reference Manual (SLUUA96). Open-drain output. |
SRN | B1 | IA | Analog input pin connected to the internal coulomb counter where SRN is nearest the Vss connection. Connect to 5-mΩ to 20-mΩ sense resistor. |
SRP | A1 | IA | Analog input pin connected to the internal coulomb counter where SRP is nearest the PACK– connection. Connect to 5-mΩ to 20-mΩ sense resistor. |
TS | D3 | IA | Pack thermistor voltage sense (use 103AT-type thermistor). ADC input. |
VCC | D1 | P | Regulator output and bq27531-G1 power. Decouple with 1-μF ceramic capacitor to Vss. |
VSS | C1, C2 | P | Device ground |