SLUSBU6B September 2014 – January 2016
PRODUCTION DATA.
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NUMBER | ||
BAT | E2 | I | Cell-voltage measurement input. ADC input. TI recommends 4.8 V maximum for conversion accuracy. |
BI/TOUT | E3 | IO | Battery-insertion detection input. Power pin for pack thermistor network. Thermistor-multiplexer control pin. Use with pullup resistor > 1 MΩ (1.8 MΩ typical). |
BSCL | B2 | O | Battery charger clock output line for chipset communication. Use without external pullup resistor. Push-pull output. |
BSDA | C3 | IO | Battery charger data line for chipset communication. Use without external pullup resistor. Push-pull output. |
CE | D2 | I | Chip enable. Internal LDO is disconnected from REGIN when driven low. Note: CE has an internal ESD protection diode connected to REGIN. TI recommends maintaining VCE ≤ VREGIN under all conditions. |
REGIN | E1 | P | Regulator input. Decouple with 0.1-μF ceramic capacitor to VSS. |
SCL | A3 | I | Slave I2C serial communications clock input line for communication with system (master). Open-drain IO. Use with 10-kΩ pullup resistor (typical). |
SDA | B3 | IO | Slave I2C serial communications data line for communication with system (master). Open-drain IO. Use with 10-kΩ pullup resistor (typical). |
SOC_INT | A2 | IO | SOC state interrupts output. Generates a pulse as described in bq27532-G1 Technical Reference Manual, SLUUB04. Open-drain output. |
SRN | B1 | AI | Analog input pin connected to the internal coulomb counter where SRN is nearest the VSS connection. Connect to 5- to 20-mΩ sense resistor. |
SRP | A1 | AI | Analog input pin connected to the internal coulomb counter where SRP is nearest the PACK– connection. Connect to 5- to 20-mΩ sense resistor. |
TS | D3 | AI | Pack thermistor voltage sense (use 103AT-type thermistor). ADC input. |
VCC | D1 | P | Regulator output and bq27532-G1 device power. Decouple with 1-μF ceramic capacitor to VSS. Pin is not intended to power additional external loads. |
VSS | C1, C2 | P | Device ground |